(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Sockets (6-Point) 6S

Sockets (6-Point) 6S
  • Volume Discount

Socket actively used for maintenance work with large machines and cars.
[Features]
· Insertion angle: 19 mm.
· Hex subtense with good access to hexagon bolts and nuts.
· A socket ideal for hexagon bolt/nut tightening and loosening work.
[Applications]
· Ideal for assembly and maintenance of large industrial machinery and cars.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6S-17
6S-18
6S-19
6S-21
6S-22
6S-23
6S-24
6S-26
6S-27
6S-29
6S-30
6S-32
6S-35
6S-36
6S-38
6S-41
6S-46
6S-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

175026341314
1 Piece(s)Available

12 Days or more

185027341315
1 Piece(s)Available

8 Days or more

195028341416
1 Piece(s)Available

12 Days or more

215030341518
1 Piece(s)Available

12 Days or more

225232341518
1 Piece(s)Available

12 Days or more

235233341620
1 Piece(s)Available

12 Days or more

245234.0341720
1 Piece(s)Available

12 Days or more

265337351922
1 Piece(s)Available

8 Days or more

275338361922
1 Piece(s)Available

12 Days or more

295640372122
1 Piece(s)Available

12 Days or more

305642392125
1 Piece(s)Available

12 Days or more

325644402125
1 Piece(s)Available

12 Days or more

355848402325
1 Piece(s)Available

12 Days or more

365850402430
1 Piece(s)Available

8 Days or more

386052.5432530
1 Piece(s)Available

8 Days or more

416355.5442735
1 Piece(s)Available

8 Days or more

466562.0453035
1 Piece(s)Available

8 Days or more

507067.5483238

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4

Additional Products in this Category

Tech Support