(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sockets (6-Point) 4S

Sockets (6-Point) 4S
  • Volume Discount

A socket ideal for machine and bicycle maintenance.
[Features]
· Insertion angle: 12.7 mm.
· Hex subtense with good access to hexagon bolts and nuts.
· Ideal for hexagon bolt/nut tightening and loosening work.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4S-08
4S-09
4S-10
4S-11
4S-12
4S-13
4S-14
4S-15
4S-16
4S-17
4S-18
4S-19
4S-20
4S-21
4S-22
4S-23
4S-24
4S-25
4S-26
4S-27
4S-28
4S-29
4S-30
4S-31
4S-32
4S-33
4S-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

83512.32297
1 Piece(s)Available

12 Days or more

93513.52297
1 Piece(s)Available

8 Days or more

10351522108
1 Piece(s)Available

12 Days or more

113516.222109
1 Piece(s)Available

8 Days or more

123517.5221010
1 Piece(s)Available

8 Days or more

133518.8221011
1 Piece(s)Available

12 Days or more

143520221211
1 Piece(s)Available

12 Days or more

153522221211
1 Piece(s)Available

12 Days or more

163623.0231214
1 Piece(s)Available

8 Days or more

173724241314
1 Piece(s)Available

12 Days or more

183725251315
1 Piece(s)Available

8 Days or more

193826261416
1 Piece(s)Available

12 Days or more

203828281416
1 Piece(s)Available

11 Days or more

213929291518
1 Piece(s)Available

8 Days or more

224030301518
1 Piece(s)Available

12 Days or more

234132321620
1 Piece(s)Available

8 Days or more

244133331720
1 Piece(s)Available

12 Days or more

2543.534.0341922
1 Piece(s)Available

12 Days or more

2643.535351922
1 Piece(s)Available

8 Days or more

2743.536361922
1 Piece(s)Available

12 Days or more

2843.538381922
1 Piece(s)Available

8 Days or more

2943.539391922
1 Piece(s)Available

8 Days or more

304740402125
1 Piece(s)Available

12 Days or more

314742422125
1 Piece(s)Available

12 Days or more

324743432125
1 Piece(s)Available

12 Days or more

334744442125
1 Piece(s)Available

8 Days or more

365248482430

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2

Additional Products in this Category

Tech Support