(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sockets (6-Point) 2S (2S-03)

Sockets (6-Point) 2S 2S-03
  • Volume Discount

Compact socket that is ideal for work in narrow places.
[Features]
· Insertion angle: 6.35 mm.
· Hex subtense with good access to hexagon bolts and nuts.
· Compact design that's convenient for work in narrow areas.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

2S-03

 
Part Number
2S-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

32161332.0

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4

Please check the type/dimensions/specifications of the part 2S-03 in the Sockets (6-Point) 2S series.

Products like this...

Part Number
2S-04
2S-05
2S-06
2S-07
2S-08
2S-09
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

4217.01343
1 Piece(s)Available

8 Days or more

5228.01354
1 Piece(s)Available

8 Days or more

62291354.5
1 Piece(s)Available

8 Days or more

72211.01365
1 Piece(s)Available

8 Days or more

82211.41367
1 Piece(s)Available

12 Days or more

92213.51367

Additional Products in this Category

Tech Support