(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Sockets (12-Point) 3D

Sockets (12-Point) 3D
  • Volume Discount

A socket with excellent operability and workability with a double-hex structure.
[Features]
· Socket for hand tool with a 9.5-mm insertion angle.
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· Minimizes subtense tolerance, improves tightening efficiency when inserting bolts and nuts, operability is good, and safe work is possible.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3D-08
3D-10
3D-11
3D-12
3D-13
3D-14
3D-14.5
3D-15
3D-16
3D-17
3D-17.5
3D-18
3D-19
3D-21
3D-22
3D-23
3D-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

82611.71767
1 Piece(s)Available

8 Days or more

102614.71778
1 Piece(s)Available

12 Days or more

112615.71789
1 Piece(s)Available

12 Days or more

12261718810
1 Piece(s)Available

8 Days or more

132718.518910
1 Piece(s)Available

12 Days or more

142719.518911
1 Piece(s)Available

12 Days or more

14.5272018911
1 Piece(s)Available

12 Days or more

152921181011
1 Piece(s)Available

12 Days or more

162922191014
1 Piece(s)Available

8 Days or more

173023.0191114
1 Piece(s)Available

12 Days or more

17.53024191114
1 Piece(s)Available

12 Days or more

183224.5211215
1 Piece(s)Available

8 Days or more

193226211316
1 Piece(s)Available

12 Days or more

21322822.51318
1 Piece(s)Available

12 Days or more

22333023.51418
1 Piece(s)Available

8 Days or more

23333125.51420
1 Piece(s)Available

12 Days or more

24343225.51520

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support