(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Handle 401

Offset Handle 401
  • Volume Discount

Handle with an angle screwdriver attached to the L-type tip.
[Features]
· 19.0 mm insertion angle.
· Convenient for heavy-duty tightening and loosening work when the socket is attached to the tip such as in large machine maintenance.
· Convenient wrench that can be used to hold various sockets.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

401

 
Part Number
401
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Total Length (L Size)(mm) 312.5 Handle Type ° Offset

Please check the type/dimensions/specifications of the part 401 in the Offset Handle 401 series.

Additional Products in this Category

Tech Support