(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Bar EX60/610/611

Extension Bar EX60/610/611
  • Volume Discount

7 types of extension bar with 19.0 sq. drive.
[Features]
· Used when operation with a handle is not easy, in a deep and narrow place or the like.
· Ideal for times when extension of the socket is desirable or the handle is difficult to operate.
· Can be used for socket extension for work in deep and narrow areas.
· Seven types ranging in size from 75 to 400 mm are available in this diverse lineup.
[Applications]
· For assembly and maintenance of large industrial machinery, cars, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
610
611
EX60-075
EX60-100
EX60-125
EX60-150
EX60-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

12 Days or more

200
1 Piece(s)Available

12 Days or more

400
1 Piece(s)Available

12 Days or more

75
1 Piece(s)Available

12 Days or more

100
1 Piece(s)Available

12 Days or more

125
1 Piece(s)Available

8 Days or more

150
1 Piece(s)Available

12 Days or more

300

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape Joint type Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 36

Additional Products in this Category

Tech Support