(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Torx Socket (Extra Strength Type) 3TX-TL (Part Numbers)

Long Torx Socket (Extra Strength Type) 3TX-TL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A socket for work tightening and loosening long T-type Torx screws.
[Features]
· High torque type socket designed to be able to cope with strong tightening force.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3TX-T20L
3TX-T25L
3TX-T27L
3TX-T30L
3TX-T40L
3TX-T45L
3TX-T50L
3TX-T55L
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

T15/T20/T25981755
1 Piece(s)Available

12 Days or more

T15/T20/T25981760
1 Piece(s)Available

8 Days or more

T27/T30/T40981760
1 Piece(s)Available

12 Days or more

T27/T30/T40961985
1 Piece(s)Available

12 Days or more

T27/T30/T40961985
1 Piece(s)Available

8 Days or more

T45/T50/T55961990
1 Piece(s)Available

12 Days or more

T45/T50/T55961990
1 Piece(s)Available

8 Days or more

T45/T50/T559022165

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip shape / tamper-proof T-Shaped Strong Type Single Product/Set Classification Single Item
Insertion Angle 9.5mm(3/8") Overall length (L dimension)(mm) 125

Additional Products in this Category

Tech Support