(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Sheet Metal Bender

Sheet Metal Bender

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Sheet metal working tool for easy, clean bending of aluminum and iron sheet metal.
[Features]
· High quality bending with a clean ridge line can be achieved simply by applying a light force.
· Capable of folding non-heat-treated iron / steel sheet with a thickness up to 0.6 mm and pure sheet aluminum with a thickness up to 1.5 mm at lengths of 445 mm.
· By combining the intervals between slits, four-sided bending is possible at most 5 mm intervals between 10 and 420 mm.
· However, with box shapes, bending at 140, 160, 240 to 260, 310, 330, 360 and 370 mm is not possible.
[Applications]
· The most basic bending of automobile meter panels and for robot construction, etc.
· U-shaped type that can be used for various types of cover and for the chassis and frames of radio controlled cars.
· There are no restrictions on the bending height so the manufacturing of trough-shaped trays and the bending of square shaped cross sections is also possible (there are restrictions on the bending dimensions).

Part Number

Configured Part Number is shown.

Part Number
K-130
K-130-1
K-130-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Overall Length
(mm)
Bending Ability
(mm)
Mass
(g)
Accessory
1 Piece(s)Available

8 Days or more

Sheet Metal Folding Machine510Iron Plate 0.6 / Aluminum Plate 1.5 or Less7300Giant Clam Vise
1 Piece(s)Available

10 Days or more

Handle set----
1 Piece(s)Available

10 Days or more

Thickness adjusting ring----

Loading...

  1. 1

Basic Information

Product Category Other

Additional Products in this Category

Tech Support