(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Woodworking Vise - Under Platform, GW

Woodworking Vise - Under Platform, GW
  • Volume Discount

[Features]
· A tool type that can be mounted on the top surface of a workbench.
· The main body and movable parts are made of robust hard cast iron FC250.
· Trapezoidal screws are used for powerful tightening.
· Stopper balls are integrated casting, so they will not come off.
· All parts are interchangeable and replaceable.

Part Number

Configured Part Number is shown.

GW180

Part Number
GW180
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Mouth Width(mm) 186 Mouth Opening(mm) 155 Mouth Depth(mm) 82
Mass(kg) 7.7 D(mm) 278 C(mm) 82
A(mm) 186 B(mm) 155 H(mm) 66
N(mm) M6 E(mm) 140 I(mm) 16
J(mm) 210 M(mm) 30 K(mm) 79
F(mm) 119 L 120 G(mm) 10
P(mm) 10 R(mm) 100 O(mm) 112
Q(mm) 10

Please check the type/dimensions/specifications of the part GW180 in the Woodworking Vise - Under Platform, GW series.

Additional Products in this Category

Tech Support