(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond T Nut

Diamond T Nut
  • Volume Discount

Since it is possible to insert from the top of the T-groove, it is convenient for use on a horizontally long table. Tightening is easy as the adhesion area in the T-groove is small.

Part Number

Configured Part Number is shown.

Part Number
RTNM1210
RTNM1410
RTNM1412
RTNM1614
RTNM1810
RTNM1816
RTNM2016
RTNM2018
RTNM2216
RTNM2220
RTNM2420
RTNM2816
RTNM2820
RTNM2824
RTNM3630
RTNM4236
Part NumberMinimum order quantityVolume DiscountDays to Ship Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
1 Piece(s)Available

10 Days or more

14M101211.71814M10 x 1.57
1 Piece(s)Available

12 Days or more

27M101413.72216M10 x 1.58
1 Piece(s)Available

10 Days or more

22M121413.72216M12×1.758
1 Piece(s)Available

8 Days or more

33M141615.72518M14×2.09
1 Piece(s)Available

10 Days or more

64M101817.72820M10 x 1.510
1 Piece(s)Available

10 Days or more

46M161817.72820M16×2.010
1 Piece(s)Available

15 Days or more

79M162019.73224M16×2.012
1 Piece(s)Available

8 Days or more

70M182019.73224M18×2.512
1 Piece(s)Available

10 Days or more

119M162221.73528M16×2.014
1 Piece(s)Available

10 Days or more

98M202221.73528M20×2.514
1 Piece(s)Available

10 Days or more

178M202423.74032M20×2.516
1 Piece(s)Available

10 Days or more

278M162827.74436M16×2.018
1 Piece(s)Available

10 Days or more

248M202827.74436M20×2.518
1 Piece(s)Available

10 Days or more

215M242827.74436M24×3.018
1 Piece(s)Available

10 Days or more

430M303635.65444M30×3.522
1 Piece(s)Available

10 Days or more

690M364241.66552M36×4.026

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support