(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Ballpoint Hexagonal Bar Wrench

Ballpoint Hexagonal Bar Wrench
  • Volume Discount

The ball point allows it to be manipulated while tilted up to 30°. A long type which can also be used for work in narrow spaces.

Part Number

Configured Part Number is shown.

Part Number
HWB015
HWB020
HWB025
HWB030
HWB040
HWB050
HWB060
HWB080
HWB100
HWB120
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
Mass
(g)
Hex size
(mm)
Compatible Hexagon Socket Head Bolt
(mm)
Compatible Hexagon Socket Set Screw
(mm)
1 Piece(s)Available

11 Days or more

90141.51.6521.5M1.6,M2M3
1 Piece(s)Available

11 Days or more

1001622.232M2.5M4
1 Piece(s)Available

11 Days or more

112182.52.862.5M3M5
1 Piece(s)Available

11 Days or more

1262033.3593M4M6
1 Piece(s)Available

11 Days or more

1402544.5194M5M8
1 Piece(s)Available

11 Days or more

1602855.65345M6M10
1 Piece(s)Available

11 Days or more

1803266.8546M8M12,M14
1 Piece(s)Available

11 Days or more

20036871108M10M16
1 Piece(s)Available

10 Days or more

224401011.3519010M12M18,M20
1 Piece(s)Available

10 Days or more

250451213.529512M14M22,M24

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Heat Treatment Hardening HRC55 Surface Treatment Plating

Additional Products in this Category

Tech Support