(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fork Clamp (Part Numbers)

Fork Clamp

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

S45C fork clamp.
For complete product overview and details on Fork Clamp see the sections below:

Part Number

Configured Part Number is shown.

UH22M250

Part Number
UH22M250
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

8 Days or more

22250406035794510M20,M222.9

Loading...

  1. 1

Basic Information

Material S45C Surface Treatment Baked Paint Finish

Please check the type/dimensions/specifications of the part UH22M250 in the Fork Clamp series.

Products like this...

Part Number
UH10M125
UH14M160
UH14M200
UH18M200
UH18M250
UH22M315
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

1112520302043.5245M100.38
1 Piece(s)Available

10 Days or more

1416025402454306.2M12,M140.8
1 Piece(s)Available

8 Days or more

1420025402454306.2M12,M141
1 Piece(s)Available

10 Days or more

1820030502866367.5M16,M181.5
1 Piece(s)Available

10 Days or more

1825030502866367.5M16,M181.85
1 Piece(s)Available

10 Days or more

22315406035794510M20,M223.6

Additional Products in this Category

Tech Support