(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Bolt 7110DS (Part Numbers)

Thrust Bolt 7110DS
  • Volume Discount

S45C/quenched HRC30±5 thrust bolt 7110DS.

Part Number

Configured Part Number is shown.

Part Number
7110DS-12XM12
7110DS-16XM16
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

11 Days or more

M123011-2019630M12
1 Piece(s)Available

11 Days or more

M164014-2824870M16

Loading...

  1. 1

Basic Information

D(mm) 10 Material S45C Heat Treatment Hardening
Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support