(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Adjusting Clamp

Adjusting Clamp
  • Volume Discount

Standard T-slot bolted clamp.
For complete product overview and details on Adjusting Clamp see the sections below:

Part Number

Configured Part Number is shown.

Part Number
APC10080
APC12100
APC14100
APC16125
APC18125
APC20160
APC22160
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Compatible T Groove Width
(mm)
Clamp stroke
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

80301520.5~39.5M10 x 1.58~3280M10 x 1.539108~320.34
1 Piece(s)Available

8 Days or more

100402028~54M12×1.7510–40100M12×1.75491210–400.7
1 Piece(s)Available

10 Days or more

100402028~54M12×1.7510~38100M12×1.75491410~380.72
1 Piece(s)Available

8 Days or more

125502535~62M16×213~48125M16×2551613~481.4
1 Piece(s)Available

8 Days or more

125502535~62M16×213~46125M16×2551813~461.4
1 Piece(s)Available

10 Days or more

160603041~79M20×2.516~65160M20×2.5692016~652.6
1 Piece(s)Available

10 Days or more

160603041~79M20×2.516~65160M20×2.5692216~652.77

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support