(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Slot Long Nut

T-Slot Long Nut
  • Volume Discount

S45C/quenched HRC30±5 T-slot long nut.

Part Number

Configured Part Number is shown.

Part Number
LTNM1614
LTNM1816
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)
Compatible T Groove Width
(mm)
1 Piece(s)Available

10 Days or more

15.325.48.515.8M14×218816
1 Piece(s)Available

10 Days or more

1728.611.119.1M16×224918

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support