(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

T-Slot Nut (Through Hole Type)

T-Slot Nut (Through Hole Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The screw holes go through.
For complete product overview and details on T-Slot Nut (Through Hole Type) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNM1210K
TNM1412K
TNM1612K
TNM1614K
TNM1812K
TNM1814K
TNM1816K
TNM2012K
TNM2016K
TNM2018K
TNM2212K
TNM2412K
Part NumberMinimum order quantityVolume DiscountDays to Ship Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
A±0.3
(mm)
1 Piece(s)Available

8 Days or more

2710×1.51217.56.412.72211.5
1 Piece(s)Available

8 Days or more

5112×1.751422.28.515.82913.5
1 Piece(s)Available

8 Days or more

6312×1.751625.48.515.82915.3
1 Piece(s)Available

8 Days or more

5914 x 21625.48.515.82915.3
1 Piece(s)Available

8 Days or more

10212×1.751828.611.119.13217
1 Piece(s)Available

10 Days or more

9614 x 21828.611.119.13217
1 Piece(s)Available

8 Days or more

8916 x 21828.611.119.13217
1 Piece(s)Available

8 Days or more

12112×1.752031.811.919.13219.5
1 Piece(s)Available

8 Days or more

10816 x 22031.811.919.13219.5
1 Piece(s)Available

10 Days or more

10018×2.52031.811.919.13219.5
1 Piece(s)Available

8 Days or more

21012×1.75223614.225.43821.5
1 Piece(s)Available

8 Days or more

23212×1.752438.214.225.43823.5

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support