(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elastomer H

Elastomer H
  • Volume Discount

•Product Model: Cutter Knife
•Part Type: Body
•Blade Thickness (mm): 0.7
•Overall Length (mm): 185
•Mass (g): 136

Part Number

Configured Part Number is shown.

H-13

Part Number
H-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Cutter knife Part Type Main Body Blade Thickness(mm) 0.7
Overall Length(mm) 185 Mass(g) 136 Compatible Replacement Blades HB-10H・HB-10BH
Blade Extra Large Black Blade (H Blade) 0.7 mm Thickness

Please check the type/dimensions/specifications of the part H-13 in the Elastomer H series.

Additional Products in this Category

Tech Support