(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Bamboo Probe P-806

Bamboo Probe P-806
  • Volume Discount

Bamboo tweezer set.
[Features]
· Since it is made of bamboo, it is possible to mold the tip with sandpaper, etc.
· Weight: 5 g (1 piece).
[Applications]
· Scraper-shaped and thus optimal for solder ball removal.
· Ideal for checking flat IC faulty soldering, correcting flat IC leads and the lead machining of insertion mount devices.

PDF

Part Number

Configured Part Number is shown.

P-806

 
Part Number
P-806
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Tapered straight tip Body Material Bamboo Ends - Tips Material Bamboo
Overall Length(mm) 160 Non-magnetic Y / N Available Single / Multiple Single Item
Part Type Main Body Width(mm) 11 Tip width(mm) 1
Weight(g) 5 Packaging Quantity 2 pcs. Accessory Sandpaper for Machining Tips
Features Ideal for correcting flat IC leads

Please check the type/dimensions/specifications of the part P-806 in the Bamboo Probe P-806 series.

Additional Products in this Category

Tech Support