(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Ceramic Pin Set Tip Exchangeable with P-855-C

Ceramic Pin Set Tip Exchangeable with P-855-C
  • Volume Discount

Tip replacement type ceramic tweezers with various characteristics.
[Features]
· Solder or silver brazing will not adhere.
· Replaceable tip, more economical than fixed-type tweezers (about 25% reduction).
· Chemical resistant, non-magnetic, insulating, abrasion resistant, and heat resistant (700°C).
· Resistant to almost all kinds of acids, alkali, and organic solvent except hydrofluoric acid.
· The holder uses PPS1 with superior chemical resistance.

PDF

Part Number

Configured Part Number is shown.

P-855C-1

 
Part Number
P-855C-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Standard straight Non-magnetic Y / N Available Single / Multiple Single Item
Part Type Part Part Models Chip

Please check the type/dimensions/specifications of the part P-855C-1 in the Ceramic Pin Set Tip Exchangeable with P-855-C series.

Additional Products in this Category

Tech Support