(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Cutter N-18

Cable Cutter N-18

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cable cutter that helps keep the workpiece in place while cutting.
[Features]
· Even 22 mm² IV wires can be cut lightly and cleanly using one hand.
· Cutting capacity (VVF wire): φ2.0 mm (diameter 2.0 mm) x 2 cores.

PDF

Part Number

Configured Part Number is shown.

N-18

 
Part Number
N-18
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 161 VA (VVF) Wire Cutting Capacity(mmφ) 2.0 x 2 core Cutting Capacity: Others IV line: 22 mm2
Main body: option Main Body Weight(g) 167 Supplementary explanation Easy and perfect cutting just with one hand, even VVF φ2 mm.

Please check the type/dimensions/specifications of the part N-18 in the Cable Cutter N-18 series.

Additional Products in this Category

Tech Support