(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Stainless Steel Screwdriver SUMD

Stainless Steel Screwdriver SUMD
  • Volume Discount

For tightening and loosening screws. The shaft is made of martensitic stainless steel.

Part Number

Configured Part Number is shown.

SUMD-150

Part Number
SUMD-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 8 Shaft length L (mm) 150
Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Resin
Tip size / flathead (-) blade thickness (mm) B2 1.1 Overall Length L(mm) 257 Grip Width D(mm) 34
Weight(g) 134

Please check the type/dimensions/specifications of the part SUMD-150 in the Stainless Steel Screwdriver SUMD series.

Additional Products in this Category

Tech Support