(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shape Ball End Hex Key Set - 9 Piece Set, 1.5 mm to 10 mm BS900

L-Shape Ball End Hex Key Set - 9 Piece Set, 1.5 mm to 10 mm BS900

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Standard hexagonal bar wrench set made of special alloy steel that enhances high torque, durability, and wear resistance.
[Features]
· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.
· While it is significantly strong, the toughness is increased (resistant to breaking), improving reliable work and safety.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
[Applications]
· Ideal for assembly work of industrial machinery and electronic equipment, and for assembly and maintenance work of motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

BS900

 
Part Number
BS900
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Total Length (L Size)(mm) 112 / 74 / 101 / 58 / 65 / 89 / 128 / 51 / 78 Hex Neck Length (H Size) L-Model Only(mm) 14 / 16 / 18 / 20 / 25 / 28 / 32 / 36 / 40
Material Special Alloy Steel Set Content 1.5、2、2.5、3、4、5、6、8、10 Weight(g) 310

Please check the type/dimensions/specifications of the part BS900 in the L-Shape Ball End Hex Key Set - 9 Piece Set, 1.5 mm to 10 mm BS900 series.

Additional Products in this Category

Tech Support