(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Offset Wrench (45°) M46 (M46-0809)

Short Offset Wrench (45°) M46 M46-0809
  • Volume Discount

Short type offset wrench.
[Features]
· The total length is short and the bending angle of the handle is 45°.
· For tightening or loosening bolts and nuts in narrow spaces.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

M46-0809

 
Part Number
M46-0809
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

12 Days or more

1058×91314.55.56

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45 Single Item / Set Single Item

Please check the type/dimensions/specifications of the part M46-0809 in the Short Offset Wrench (45°) M46 series.

Products like this...

Part Number
M46-0810
M46-1012
M46-1113
M46-1214
M46-1417
M46-1921
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

12 Days or more

1088×101315.55.56.5
1 Piece(s)Available

8 Days or more

11410×1215.5186.57.5
1 Piece(s)Available

12 Days or more

11511×1316.51977.5
1 Piece(s)Available

12 Days or more

13012×1418217.58.5
1 Piece(s)Available

8 Days or more

14514×172125.58.59.5
1 Piece(s)Available

12 Days or more

17519×21283010.511.5

Additional Products in this Category

Tech Support