(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Type New Soft Lap【14 Pieces Per Package】

Mounted Type New Soft Lap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Grinding
•Shaft Diameter (mm): 3
•Number Contained In A Packet: 14/Case
•Max. Rotational Speed (rpm): 65000
•Tip Diameter (mm): 14mm

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5160
5161
5162
5163
5164
5165
5166
5167
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color

14 Pieces Per Package

1 Pack(s)Available

11 Days or more

120Black

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

240Yellow

14 Pieces Per Package

1 Pack(s)Available

11 Days or more

320Green

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

400Orange

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

600Pink

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

800Purple

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

1000Brown

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

1500Blue

Loading...

  1. 1

Basic Information

Application Polishing Shaft Diameter(mm) 3 Number Contained In A Packet 14/Case
Max. Rotational Speed(RPM) 65000 Tip diameter(mm) 14mm

Additional Products in this Category

Tech Support