(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Precision Brush

Precision Brush
  • Volume Discount

Brush materials such as iron, stainless steel, brass, tampico, or Unilon are available.

Part Number

Configured Part Number is shown.

Part Number
B8EH
B8ES
Part NumberMinimum order quantityVolume DiscountDays to Ship Material
1 Piece(s)Available

49 Days or more

Black Hair
1 Piece(s)Available

49 Days or more

Soft White Fur

Loading...

  1. 1

Basic Information

Product Type End Brush Outer Diameter(mm) 8 Shaft Diameter(mm) 3
Width(mm) 10 Shaft length(mm) 36 Packaging Quantity(Piece) 10
Maximum Engine Speed(min-1) 15000

Additional Products in this Category

Tech Support