(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Felt Wheel with Shaft Impregnated Type

Felt Wheel with Shaft Impregnated Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The product is permeated with alumina oxide, so it can be used as is.

Part Number

Configured Part Number is shown.

FKS6153

Part Number
FKS6153
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Use Polishing Material Felt Major Diameter(mm) 6
Width(mm) 15 Shaft Diameter(mm) 3 Shape Cylindrical, permeated type
Packaging Quantity(Book) 10 Maximum Engine Speed(min-1) 25000

Please check the type/dimensions/specifications of the part FKS6153 in the Felt Wheel with Shaft Impregnated Type series.

Additional Products in this Category

Tech Support