(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FF Wheel

FF Wheel
  • Volume Discount

Felt buff processed into flap shape for less clogging and burning.

[Features]
· For polishing and wiping with soft contact.
· Felt sheet cut into smaller pieces and processed into a flap shape for less clogging and burning.
· Use with application of abrasive.

Part Number

Configured Part Number is shown.

FFR6025

Part Number
FFR6025
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

39 Days or more

Loading...

  1. 1

Basic Information

Use Polishing Material Felt Major Diameter(mm) 60
Width(mm) 25 Shaft Diameter(mm) 6 Length(mm) 33
Packaging Quantity(Book) 5 Maximum Engine Speed(min-1) 6000

Please check the type/dimensions/specifications of the part FFR6025 in the FF Wheel series.

Additional Products in this Category

Tech Support