(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrapping Film Sheet 230x280【1-50 Pieces Per Package】

Wrapping Film Sheet 230x280
  • Volume Discount

Mirror finish. Resistant to water as well as oil since the base material is polyester film, handling both dry type and wet type.

[Features]
· Mirror finish.
· Curved surface polishing is possible.
· It is water and oil resistant, enabling either dry or wet processing.
· Since it is specially adhered uniformly on the polyester film, it has a beautiful finish.

Part Number

Configured Part Number is shown.

Part Number
RP-03
RP-05
RP-2
RP-3
RP-5
RP-10
RP-15
RP-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color
1 Piece(s)Available

9 Days or more

10000Yellow
1 Piece(s)Available

9 Days or more

8000Pink
1 Piece(s)Available

9 Days or more

6000Light blue
1 Piece(s)Available

9 Days or more

4000Light Green
1 Piece(s)Available

9 Days or more

3000Violet

50 Pieces Per Package

1 Pack(s)Available

93 Days or more

1500Yellow Green
1 Piece(s)Available

9 Days or more

1000Orange
1 Piece(s)Available

23 Days or more

600Green

Loading...

  1. 1

Basic Information

Sheet Type Film Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Type Unprocessed lining
For wet/dry processes Dry/Wet Types Supported Packaging Quantity(Sheets) 50

Additional Products in this Category

Tech Support