(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Film Sheet

Diamond Film Sheet
  • Volume Discount

Optimal for polishing of molds, ceramics, and optical fiber related parts.

[Features]
· Film base resin bond type.
· The back surface is processed with double-sided tape.
· Produces a beautiful polished surface

Part Number

Configured Part Number is shown.

Part Number
KSF-1014
KSF-1017
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
1 Piece(s)Available

15 Days or more

800
1 Piece(s)Available

8 Days or more

1500

Loading...

  1. 1

Basic Information

Sheet Type Film Usage Hand polish Abrasive material Diamond
Width(mm) 100 Length(mm) 100 Type Double-sided tape type
For wet/dry processes For Dry Sanding Packaging Quantity(Sheets) 1

Additional Products in this Category

Tech Support