(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Base material is made from vulcanized fiber that features superior flexibility and heat resistance.
[Features]
· One of the most popular products.
· Made from vulcanized fiber that features superior flexibility and heat resistance.
Type | Sander paper | work material | general steel | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 16 | Particle Size(#) | 14 | abrasive grain | Alundum (A) |
Packaging Quantity(Sheets) | 10 | Maximum Number of Rotation(min-1) | 13000 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy