(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG Yanase TOP, 100 pcs

SG Yanase TOP, 100 pcs
  • Volume Discount

Causes little vibration and noise for easy work, safe and efficient use.

[Features]
· W type where long and short sandpaper pieces are arranged alternately.
· Previously, when removing various types of beads, polishing with abrasive paper was done after grinding with an offset grinding stone, but now it is possible to grind and polish with a single piece.
· Ideal for medium polishing.
· Little clogging.
· Very limited scorching.

Part Number

Configured Part Number is shown.

SG-GT100A6

Part Number
SG-GT100A6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

38 Days or more

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stainless Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Particle Size(#) 100 abrasive grain Alundum (A)
Saving Type Packaging Quantity(Sheets) 10 Maximum Number of Rotation(min-1) 13000

Please check the type/dimensions/specifications of the part SG-GT100A6 in the SG Yanase TOP, 100 pcs series.

Additional Products in this Category

Tech Support