(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dual Disk【5 Pieces Per Package】

Dual Disk
  • Volume Discount

With a compound structure with special base material, soft touch polishing work is possible.

Part Number

Configured Part Number is shown.

Part Number
DD100-AA40
DD100-AA60
DD100-AA80
DD100-AA100
DD100-AA120
DD100-AA180
DD100-AA240
DD100-SZ40
DD100-SZ60
DD100-WA60
DD100-WA80
DD100-WA100
DD100-WA120
DD100-WA150
DD100-WA180
DD100-WA240
DD100-WA320
DD100-Z40
DD100-Z60
DD100-Z80
DD100-Z100
DD100-Z120
DD180-AA60
DD180-SZ40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship work material Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
abrasive grain Max. Rotational Speed
(rpm)
Manufacturer Product Code

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]1001540AA12600DD100 X 15AA 40 S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]1001560AA12600DD100 X 15AA 60 S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]1001580AA12600DD100 X 15AA 80 S

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎]10015100AA12600DD100 X 15AA 100S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]10015120AA12600DD100 X 15AA 120S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]10015180AA12600DD100 X 15AA 180S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]10015240AA12600DD100 X 15AA 240S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless Steel[◎] / Alloy Steel[○]1001540SZ12600DD100 X 15SZ 40 S

5 Pieces Per Package

1 Pack(s)Available

12 Days or more

Stainless Steel[◎] / Alloy Steel[○]1001560SZ12600DD100 X 15SZ 60 S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless Steel[◎] / Alloy Steel[○]1001560WA12600DD100 X 15WA 60 S

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

Stainless Steel[◎] / Alloy Steel[○]1001580WA12600DD100 X 15WA 80 S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless Steel[◎] / Alloy Steel[○]10015100WA12600DD100 X 15WA 100S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless Steel[◎] / Alloy Steel[○]10015120WA12600DD100 X 15WA 120S

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

Stainless Steel[◎] / Alloy Steel[○]10015150WA12600DD100 X 15WA 150S

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

Stainless Steel[◎] / Alloy Steel[○]10015180WA12600DD100 X 15WA 180S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless Steel[◎] / Alloy Steel[○]10015240WA12600DD100 X 15WA 240S

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

Stainless Steel[◎] / Alloy Steel[○]10015320WA12600DD100 X 15WA 320S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎] / Cast Iron[○]1001540Z12600DD100 X 15Z 40 S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎] / Cast Iron[○]1001560Z12600DD100 X 15Z 60 S

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎] / Cast Iron[○]1001580Z12600DD100 X 15Z 80 S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎] / Cast Iron[○]10015100Z12600DD100 X 15Z 100S

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎] / Cast Iron[○]10015120Z12600DD100 X 15Z 120S

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

general steel[◎]1802260AA7600DD180 X 22AA 60 S

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless Steel[◎] / Alloy Steel[○]1802240SZ7600DD180 X 22SZ 40 S

Loading...

  1. 1

Basic Information

Type Multi-blade disc Quantity per Package(Pieces) 5 Fiber direction Horizontal
Features 1 Cutting Capacity Emphasis Specifications S

Additional Products in this Category

Tech Support