(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resibon Set【25 Pieces Per Package】

Resibon Set
  • Volume Discount

Offset grindstone for ultra-high performance heavy grinding using an alumina zirconia abrasive grain base. Grinding of various metals is possible with revolutionary abrasion resistance performance 4 times greater for surface grinding and 3 times greater for corner surface grinding. The RZ-K supports high speed grinding work.

Part Number

Configured Part Number is shown.

Part Number
RZ1006-24
RZ1256-24
RZ1806-24
RZ1806-24M
RZ1806-24Q
RZ2056-24S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Internal Diameter
(mm)
Hardness Number Contained In A Packet
(Sheets)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10015P25NRZ 2G100 X 6 X 15Z 24 P

25 Pieces Per Package

1 Pack(s)Available

36 Days or more

12522P25NRZ 2G125 X 6 X 22Z 24 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022P25NRZ 2G180 X 6 X 22Z 24 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022M25NRZ 2G180 X 6 X 22Z 24 M

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

18022Q25NRZ 2G180 X 6 X 22Z 24 Q

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

20522S10NRZ 2G205 X 6 X 22Z 24 S

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Object to be ground general steel / Cast Iron Particle Size(#) 24
abrasive grain Z Features Durability emphasized Maximum operating rotation speed(m/s) 72
Reinforcing material (glass cloth)(Sheets) 2 Features Durability excellent Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support