(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Macro Base Holder HP

Macro Base Holder HP

Click this image to zoom it.

  • Volume Discount

•Note: Automatic Exchange Supported, Z Standard and Mounting Surface Polished, Rust-Proofing Treatment
•Weight: 1.2kg
•Remark: Before clamping the chuck, please attach it to a workbench or jig.
•Fixed Indexed Position: 4×90°
•Dimension 1: 54x54x12.5mm

PDF

Part Number

Configured Part Number is shown.

3R-651.7-P

 
Part Number
3R-651.7-P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

46 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Jigs Fixed Indexed Position 4×90° Dimensions 1 54x54x12.5mm
Mounting Screw Hole 4 pcs. Note Automatic Exchange Supported, Z Standard and Mounting Surface Polished, Rust-Proofing Treatment Weight 1.2kg
Remarks Before clamping the chuck, please attach it to a workbench or jig.

Please check the type/dimensions/specifications of the part 3R-651.7-P in the Macro Base Holder HP series.

Additional Products in this Category

Tech Support