(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Box Type Surface Plate (Machining Finish)

Box Type Surface Plate (Machining Finish)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Hexagonal surface processing has been applied.
· Can be used for a wide range of operations, from inspection and measurement to machining and assembly.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP02020M
CP03030M
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat surface precision
(µm)
A
(mm)
B
(mm)
Mass
(kg)
D
(mm)
E
(mm)
F
(mm)
1 Piece(s)Available

10 Days or more

292002005987
1 Piece(s)Available

10 Days or more

3830030012121010

Loading...

  1. 1

Basic Information

Product Type Surface plate Material FC250 C(mm) 50
Main body: option Main Body G(mm) - H(mm) -
I(mm) - J(mm) - The number of ribs(Book) 1×1

Additional Products in this Category

Tech Support