(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be used for operations such as assembling, adjustment and operation confirmation of machinery, equipment, etc.
· The jig uses a T-shaped groove and can be positioned and secured.
· Multi-side arrangement is possible
Product Type | Surface plate | Material | FC250 | Flat surface precision(µm) | 52 |
---|---|---|---|---|---|
A(mm) | 900 | B(mm) | 900 | C(mm) | 125 |
Mass(kg) | 334 | Number of T-Grooves(Book) | 2 | Main body: option | Main Body |
D(mm) | 40 | E(mm) | 25 | F(mm) | 20 |
G(mm) | 305 | H(mm) | 290 |
Please check the type/dimensions/specifications of the part KT1 in the Surface Plate for Machining series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy