(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BX-K Series

BX-K Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Analog Bar Display: Available
Backlight: None
Battery Support: None
Built-In Weight: None
Clock Function: Available
Computer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)
Dust/Water Resistance: None
Interval Timer Function: Available
Iso Print: Available
Main Applications: Measuring Instrument
Model: Body
One-Button Calibration: None
Packaging Quantity: 1
Power Supply: AC Adapter (Standard Accessory)
Printer Connection Compatible Optional Items: No Option Required
Printer Connection Function: Yes (In addition to the cable or the like , may be option sold separately is required)
Psc Full-Auto Calibration: None
Quantity Measurement And Unit Conversion: Available
Specific Gravity Measurement (Option Required): Possible
Timer Cal: None
Weighing Pan Dimensions D: 250
Weighing Pan Dimensions W: 345
Weighing Pan Shape: Square Plate
Win Direct Connection Function: Yes (Requires a Separate Cable)
For complete product overview and details on BX-K Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
BX12KH
BX22KH
BX32KH
BX32KS
BX52KS
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(g)
Minimum Display
(g)
1 Piece(s)Available

13 Days or more

120000.1
1 Piece(s)Available

12 Days or more

220000.1
1 Piece(s)Available

12 Days or more

320000.1
1 Piece(s)Available

13 Days or more

320001
1 Piece(s)Available

12 Days or more

520001

Loading...

  1. 1

Basic Information

Main applications Weighing instrument Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None PC output connection Yes (Options including a cable are required.) Measurement Plate Dimensions D(mm) 250
Measurement Plate Dimensions W(mm) 345 Printer Output Connection Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function None
Built-In weight None Win direct connection function Yes (Requires a Separate Cable) Backlight None
PSC Full-auto Calibration None Timer CAL None One-Button Calibration None
Clock function Available ISO Print Available Interval Timer Function Available
Specific Gravity Measurement (Option Required) Possible Quantity measurement and unit conversion Available Analog Bar Display Available
Packaging Quantity(Units) 1 Power Supply AC Adapter (Standard Accessory) Printer Connection Compatible Optional Items No Option Required

Additional Products in this Category

Tech Support