(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Calibrated Square with Stand

Calibrated Square with Stand

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Stand With Speed Square
•Angle (°): 90
•Precision (mm): JIS Grade 2 equivalent products
•Scale: Included
•Scale accuracy (±mm): 0.4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-100
C-150
C-200
C-250
C-300
C-400
C-500
C-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Nominal Dimensions
(mm)
Long Fragment Length
(mm)
Long side width
(mm)
Long side thickness
(mm)
Bottom Full Length
(mm)
Shorter Piece Width
(mm)
Shorter Piece Thickness
(mm)
Perpendicularity
(±mm)
1 Piece(s)Available

9 Days or more

10070100100202.57019120.03
1 Piece(s)Available

12 Days or more

15010015015024310022180.035
1 Piece(s)Available

9 Days or more

200130200200293.513026220.04
1 Piece(s)Available

9 Days or more

250165250250293.516526220.045
1 Piece(s)Available

9 Days or more

30020030030035420032270.05
1 Piece(s)Available

26 Days or more

40020040040040520040270.06
1 Piece(s)Available

26 Days or more

50030050050046530045350.07
1 Piece(s)Available

26 Days or more

60032060060050532055550.08

Loading...

  1. 1

Basic Information

Product Type Square With Stand Accuracy(mm) JIS Grade 2 equivalent products Angle(°) 90
Scale Available Scale accuracy(±mm) 0.4

Additional Products in this Category

Tech Support