(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast Iron Box Block with V-Groove

Cast Iron Box Block with V-Groove
  • Volume Discount

•Product Model: V Block
•Model: V Groove Square Type
•Main Body Option: Main Body
•Specification Description: V slot angle: 90°/Clamp mounting screw: M12 x P1.75

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SBV-100T
SBV-125T
SBV-150T
SBV-200T
Part NumberMinimum order quantityVolume DiscountDays to Ship Degree of deviation between base surface and V groove
(µm)
Standard Nominal Dimensions
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

50Length x Width x Height x Thickness: 100X100X100X131003700
1 Piece(s)Available

8 Days or more

60Length x Width x Height x Thickness: 125X125X125X161256700
1 Piece(s)Available

8 Days or more

60Length x Width x Height x Thickness: 150 X 150 X 150 X 1815012200
1 Piece(s)Available

9 Days or more

70Length x Width x Height x Thickness: 200 X 200 X 200 X 2520028100

Loading...

  1. 1

Basic Information

Product Type V Block Type V-Grooved Box Main body: option Main Body
Specifications, description V slot angle: 90°/Clamp mounting screw: M12 x P1.75

Additional Products in this Category

Tech Support