(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Loctite Precision Machine Vise Jaws (Part Numbers)

Loctite Precision Machine Vise Jaws
  • Volume Discount

Optional parts for the machining vise series.

Part Number

Configured Part Number is shown.

LT200MJA

Part Number
LT200MJA
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise
1 Piece(s)Available

10 Days or more

202572911931172517295.56M16LT200M

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LT200MJA in the Loctite Precision Machine Vise Jaws series.

Products like this...

Part Number
LT100MJA
LT125MJA
LT150LJA
LT150MJA
LT250MJA
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise
1 Piece(s)Available

8 Days or more

101321460189149143.54M 8LT100M、LT100MC、LT100SP、LTM100WL
1 Piece(s)Available

11 Days or more

12638197721131913193.54M12LT125M、LT125SP
1 Piece(s)Available

10 Days or more

15144.21410024111810.5144.55M10LT150L、LTM150WL
1 Piece(s)Available

10 Days or more

15144.21910024131913194.55M12LT150M、LT150MC、LT-HPD150
1 Piece(s)Available

11 Days or more

25375.53414041172517345.56M16LT250M

Additional Products in this Category

Tech Support