(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Clamp Lever

Cam Clamp Lever
  • Volume Discount

A cam-shaped clamp lever for cam clamp set.

Part Number

Configured Part Number is shown.

CLC165

Part Number
CLC165
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

H(mm) 24 Mass(kg) 0.3 Material S45C
Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part CLC165 in the Cam Clamp Lever series.

Additional Products in this Category

Tech Support