(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

B-Type V Block【2 Pieces Per Package】 (Part Numbers)

B-Type V Block
  • Volume Discount

The pair difference of the V groove with respect to the two reference planes a is MC0.05 and GS/FS0.03.

PDF

Part Number

Configured Part Number is shown.

BA125

 
Part Number
BA125
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)

2 Pieces Per Package

1 Pack(s)Available

17 Days or more

12779518210601150.01/1003.4

Loading...

  1. 1

Basic Information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Please check the type/dimensions/specifications of the part BA125 in the B-Type V Block series.

Products like this...

Part Number
B50
B75
BA100
BA50
BA75
BK100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

51322433725740.05/1000.4

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

76603260745740.05/1001.5

2 Pieces Per Package

1 Pack(s)Available

17 Days or more

10267417510551050.01/1002.5

2 Pieces Per Package

1 Pack(s)Available

17 Days or more

51322433725740.01/1000.4

2 Pieces Per Package

1 Pack(s)Available

17 Days or more

76603260745740.01/1001.5

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

10267417510551050.03/1002.5

Additional Products in this Category

Tech Support