(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Side Jack A Type

Side Jack A Type
  • Volume Discount

Simply insert into the T-groove. Useful for receiving cutting resistance from the side.

Part Number

Configured Part Number is shown.

Part Number
SID14A
SID16A
SID18A
SID20A
SID22A
SID24A
SID28A
Part NumberMinimum order quantityVolume DiscountDays to Ship A h8
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
Mass
(kg)
1 Piece(s)Available

10 Days or more

1438751951525750.34
1 Piece(s)Available

10 Days or more

16501001931525750.65
1 Piece(s)Available

10 Days or more

18501002242025750.9
1 Piece(s)Available

10 Days or more

20751252553025751.8
1 Piece(s)Available

10 Days or more

22751252533025751.85
1 Piece(s)Available

10 Days or more

2410015032840501003.6
1 Piece(s)Available

10 Days or more

2810015032440501003.7

Loading...

  1. 1

Basic Information

G(mm) 15 I(mm) 5 Material S45C
Heat Treatment Annealed Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support