(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Black Oxide Flange Nut (S45C)

Black Oxide Flange Nut (S45C)
  • Volume Discount

Flanged nut.
[Features]
· HRC30±5 quenching provides a long service life.
[Application]
· Optimal for tightening clamps.

(i)Caution

  • The chamfered part of the nut may look brownish. This is due to thinned black oxide and does not constitute a problem.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FNM0008
FNM0010
FNM0012
FNM0014
FNM0016
FNM0018
FNM0020
FNM0022
FNM0024
Part NumberMinimum order quantityVolume DiscountDays to Ship Mass
(g)
Screw Diameter A
(mm)
B
(mm)
C
(mm)
D
(mm)
1 Piece(s)Available

8 Days or more

13M8 x 1.251912132.5
1 Piece(s)Available

8 Days or more

22M10 x 1.52213173
1 Piece(s)Available

8 Days or more

34M12×1.752514194
1 Piece(s)Available

8 Days or more

48M14×2.02817224
1 Piece(s)Available

8 Days or more

68M16×2.03520245
1 Piece(s)Available

15 Days or more

80M18×2.53520275
1 Piece(s)Available

8 Days or more

123M20×2.54025306
1 Piece(s)Available

8 Days or more

127M22×2.54225326
1 Piece(s)Available

8 Days or more

180M24×3.04528366

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support