(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw with Pad Type A (Part Numbers)

Part Number

Configured Part Number is shown.

PS08080

Part Number
PS08080
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M8802430135158381490M8

Loading...

  1. 1

Basic Information

Material SUS316

Please check the type/dimensions/specifications of the part PS08080 in the Screw with Pad Type A series.

Products like this...

Part Number
PS06060
PS10100
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M6602125114137321250M6
1 Piece(s)Available

10 Days or more

M10100283516618104315150M10

Additional Products in this Category

Tech Support