(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Bolt (Heavy Duty Type) (Part Numbers)

Swing Bolt (Heavy Duty Type)
  • Volume Discount

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

Part Number

Configured Part Number is shown.

SBH08050

Part Number
SBH08050
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter
1 Piece(s)Available

10 Days or more

M83050189825SUM22M8

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH08050 in the Swing Bolt (Heavy Duty Type) series.

Products like this...

Part Number
SBH06040
SBH06050
SBH06075
SBH08075
SBH10050
SBH10075
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter
1 Piece(s)Available

10 Days or more

M62540147610SUM22M6
1 Piece(s)Available

10 Days or more

M63050147615SUM22M6
1 Piece(s)Available

10 Days or more

M64075147620SUM22M6
1 Piece(s)Available

10 Days or more

M84075189835SUM22M8
1 Piece(s)Available

8 Days or more

M10305020121040SUM22M10
1 Piece(s)Available

10 Days or more

M10407520121050SBS ・ SBH:SUM22 SBS-S:SUS316M10

Additional Products in this Category

Tech Support