(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Bolt (Heavy Duty Type) (Part Numbers)

Swing Bolt (Heavy Duty Type)
  • Volume Discount

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

Part Number

Configured Part Number is shown.

SBH04030

Part Number
SBH04030
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter
1 Piece(s)Available

10 Days or more

M4203010545SUM22M4

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH04030 in the Swing Bolt (Heavy Duty Type) series.

Products like this...

Part Number
SBH05040
SBH05060
SBH06040
SBH06050
SBH06075
SBH08040
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter
1 Piece(s)Available

10 Days or more

M5254012655SUM22M5
1 Piece(s)Available

10 Days or more

M53060126510SUM22M5
1 Piece(s)Available

10 Days or more

M62540147610SUM22M6
1 Piece(s)Available

10 Days or more

M63050147615SUM22M6
1 Piece(s)Available

10 Days or more

M64075147620SUM22M6
1 Piece(s)Available

10 Days or more

M82540189820SUM22M8

Additional Products in this Category

Tech Support