(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Bolt (Heavy Duty Type) (Part Numbers)

Swing Bolt (Heavy Duty Type)
  • Volume Discount

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

Part Number

Configured Part Number is shown.

SBH16150

Part Number
SBH16150
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter
1 Piece(s)Available

10 Days or more

M1675150321716255SBS ・ SBH:SUM22 SBS-S:SUS316M16

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH16150 in the Swing Bolt (Heavy Duty Type) series.

Products like this...

Part Number
SBH06040
SBH06050
SBH06075
SBH20150
SBH20175
SBH24150
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter
1 Piece(s)Available

10 Days or more

M62540147610SUM22M6
1 Piece(s)Available

10 Days or more

M63050147615SUM22M6
1 Piece(s)Available

10 Days or more

M64075147620SUM22M6
1 Piece(s)Available

10 Days or more

M2075150402218435SBS ・ SBH:SUM22 SBS-S:SUS316M20
1 Piece(s)Available

10 Days or more

M20100175402218470SBS ・ SBH:SUM22 SBS-S:SUS316M20
1 Piece(s)Available

10 Days or more

M2475150482522650SBS ・ SBH:SUM22 SBS-S:SUS316M24

Additional Products in this Category

Tech Support