(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Bolt (with Turnover Prevention Mechanism) (Part Numbers)

Clamping Bolt (with Turnover Prevention Mechanism)
  • Volume Discount

The ball can rotate flexibly up to 9°. Securely clamps even on inclined surfaces. Surface contact is made by the flat ball type. Does not mark the workpiece. The turnover prevention mechanism achieves reliable clamping on the flat surface of the ball.

Part Number

Configured Part Number is shown.

SCB-M8X35-FB

Part Number
SCB-M8X35-FB
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M8353.51385.564.519M8

Loading...

  1. 1

Basic Information

Material Main unit: SCM435 ball :SUJ2 Heat Treatment Bowl: Hardening HRC56-60 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SCB-M8X35-FB in the Clamping Bolt (with Turnover Prevention Mechanism) series.

Products like this...

Part Number
SCB-M10X40-FB
SCB-M10X50-FB
SCB-M10X60-FB
SCB-M12X30-FB
SCB-M8X40-FB
SCB-M8X50-FB
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M10404.5161078634M10
1 Piece(s)Available

10 Days or more

M10504.5161078639M10
1 Piece(s)Available

8 Days or more

M10604.5161078647M10
1 Piece(s)Available

10 Days or more

M1230518128.5107.240M12
1 Piece(s)Available

10 Days or more

M8403.51385.564.521.5M8
1 Piece(s)Available

10 Days or more

M8503.51385.564.525M8

Additional Products in this Category

Tech Support