(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Slot Nut and Stud Set

T-Slot Nut and Stud Set
  • Volume Discount

S45C/quenched T-slot nut and stud set.

Part Number

Configured Part Number is shown.

Part Number
TSM0108
TSM1210
TSM1410
TSM1412
TSM1612
TSM1814
TSM1816
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Diameter Compatible T Groove Width
(mm)
Mass
(kg)
Coupling Nut (4 Each) Stud Bolt (each four pieces x 6 sets) T Slot Nut (6 Each) Flange Nut (4 each)
1 Piece(s)Available

10 Days or more

M8 x 1.25102.8CNM0008BM00875,08100,08125,08150,08175,08200TNM1008FNM0008
1 Piece(s)Available

8 Days or more

M10 x 1.5124.2CNM0010BM01075,10100,10125,10150,10175,10200TNM1210FNM0010
1 Piece(s)Available

10 Days or more

M10 x 1.5144.2CNM0010BM01075,10100,10125,10150,10175,10200TNM1410FNM0010
1 Piece(s)Available

10 Days or more

M12×1.75144.2CNM0012BM01275,12100,12125,12150,12175,12200TNM1412FNM0012
1 Piece(s)Available

10 Days or more

M12×1.75164.3CNM0012BM01275,12100,12125,12150,12175,12200TNM1612FNM0012
1 Piece(s)Available

10 Days or more

M14×2187.3CNM0014BM01475,14100,14125,14150,14175,14200TNM1814FNM0014
1 Piece(s)Available

10 Days or more

M16×2187.5CNM0016BM01675,16100,16125,16150,16175,16200TNM1816FNM0016

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish
Set Content Stud bolt: 75, 100, 125, 150, 175, 200 m / m all 4 pieces / flange nut suitable to the bolt diameter: 4 pieces / coupling nut applicable to the shared bolts in each kit: 4 pieces / T slot nut applicable to the shared bolts of each kit: 6 pieces applicable to the shared bolts in each kit Accessory Wooden base

Additional Products in this Category

Tech Support